Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

CI (61-86 series), Contactors

Ascending Order12 Item(s)
select
select
select
select
select
select
>037H306113
CI 6118,5 kW 30,0 kW 60,0 A 100,0 A 100,0 A 3 24 V 24 V
>037H306123
CI 6118,5 kW 30,0 kW 60,0 A 100,0 A 100,0 A 3 110 V 110 V
>037H306132
CI 6118,5 kW 30,0 kW 60,0 A 100,0 A 100,0 A 3 220 - 230 V 220 - 230 V
>037H306139
CI 6118,5 kW 30,0 kW 60,0 A 100,0 A 100,0 A 3 380 - 400 V 380 - 400 V
>037H306213
CI 7322,0 kW 37,0 kW 72,0 A 100,0 A 100,0 A 3 24 V 24 V
>037H306223
CI 7322,0 kW 37,0 kW 72,0 A 100,0 A 100,0 A 3 110 V 110 V
>037H306232
CI 7322,0 kW 37,0 kW 72,0 A 100,0 A 100,0 A 3 220 - 230 V 220 - 230 V
>037H306239
CI 7322,0 kW 37,0 kW 72,0 A 100,0 A 100,0 A 3 380 - 400 V 380 - 400 V
>037H306313
CI 8625,0 kW 45,0 kW 85,0 A 100,0 A 100,0 A 3 24 V 24 V
>037H306323
CI 8625,0 kW 45,0 kW 85,0 A 100,0 A 100,0 A 3 110 V 110 V
>037H306332
CI 8625,0 kW 45,0 kW 85,0 A 100,0 A 100,0 A 3 220 - 230 V 220 - 230 V
>037H306339
CI 8625,0 kW 45,0 kW 85,0 A 100,0 A 100,0 A 3 380 - 400 V 380 - 400 V