Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

CI 5, Mini contactors

Ascending Order39 Item(s)
select
select
select
select
select
select
select
select
select
select
select
>037H350002
CI 5-21,1 kW 1,5 kW 3,7 A 16,0 A 12,0 A -4 --24 V
>037H350032
CI 5-21,1 kW 1,5 kW 3,7 A 16,0 A 12,0 A -4 230 V 230 V -
>037H350033
CI 5-21,1 kW 1,5 kW 3,7 A 16,0 A 12,0 A -4 240 V 240 V -
>037H350102
CI 5-21,1 kW 1,5 kW 3,7 A 16,0 A 12,0 A 2 2 --24 V
>037H350113
CI 5-21,1 kW 1,5 kW 3,7 A 16,0 A 12,0 A 2 2 -24 V -
>037H350132
CI 5-21,1 kW 1,5 kW 3,7 A 16,0 A 12,0 A 2 2 230 V 230 V -
>037H350133
CI 5-21,1 kW 1,5 kW 3,7 A 16,0 A 12,0 A 2 2 240 V 240 V -
>037H350202
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A -1 --24 V
>037H350213
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A -1 -24 V -
>037H350223
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A -1 110 V 120 V -
>037H350232
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A -1 230 V 230 V -
>037H350233
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A -1 240 V 240 V -
>037H350237
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A -1 400 V 400 V -
>037H350302
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A 1 ---24 V
>037H350313
CI 5-51,5 kW 2,2 kW 4,9 A 20,0 A 16,0 A 1 --24 V -
123