Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

CTI M, Circuit breakers

Ascending Order13 Item(s)
select
select
select
select
>047B3140
CTI 25M0,10 - 0,16 A 0,02 kW 2,1 A 100 kA
>047B3141
CTI 25M0,16 - 0,25 A 0,06 kW 3,3 A 100 kA
>047B3142
CTI 25M0,25 - 0,40 A 0,09 kW 5,2 A 100 kA
>047B3143
CTI 25M0,40 - 0,63 A 0,18 kW 8,2 A 100 kA
>047B3144
CTI 25M0,63 - 1,00 A 0,25 kW 13,0 A 100 kA
>047B3145
CTI 25M1,00 - 1,60 A 0,55 kW 21,0 A 100 kA
>047B3146
CTI 25M1,60 - 2,50 A 0,75 kW 33,0 A 100 kA
>047B3147
CTI 25M2,50 - 4,00 A 1,50 kW 52,0 A 100 kA
>047B3148
CTI 25M4,00 - 6,30 A 2,20 kW 82,0 A 100 kA
>047B3149
CTI 25M6,30 - 10,00 A 4,00 kW 130,0 A 100 kA
>047B3150
CTI 25M10,00 - 16,00 A 7,50 kW 208,0 A 50 kA
>047B3151
CTI 25M14,50 - 20,00 A 10,00 kW 260,0 A 15 kA
>047B3152
CTI 25M18,00 - 25,00 A 11,00 kW 325,0 A 15 kA