Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

BO, High performance coils for explosive areas

Ascending Order5 Item(s)
select
select
select
>018Z6591
BO240C10,0 W 240 V -50/60 Hz -40 - 60 °C Cable 5,00 m IP67 13.5 mm
>018Z6592
BO230C10,0 W 230 V -50/60 Hz -40 - 60 °C Cable 5,00 m IP67 13.5 mm
>018Z6593
BO110C10,0 W 110 V -50/60 Hz -40 - 60 °C Cable 5,00 m IP67 13.5 mm
>018Z6595
BO024C10,0 W 24 V -50/60 Hz -40 - 60 °C Cable 5,00 m IP67 13.5 mm
>018Z6596
BO024D11,0 W -24,00 V --40 - 60 °C Cable 5,00 m IP67 13.5 mm