Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

BF, High performance coils

Ascending Order10 Item(s)
select
select
select
select
>018F6251
BF230AS10,0 W 220 - 230 V 50 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6252
BF240AS10,0 W 240 V 50 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6253
BF400AS10,0 W 380 - 400 V 50 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6257
BF024AS10,0 W 24 V 50 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6260
BF115BS10,0 W 115 V 60 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6261
BF115AS10,0 W 115 V 50 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6264
BF220BS10,0 W 220 V 60 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6265
BF024BS10,0 W 24 V 60 Hz -40 - 80 °C Cable 1,00 m IP67 13.5 mm
>018F6280
BF110CS10,0 W 110 V 50/60 Hz -40 - 50 °C Cable 1,00 m IP67 13.5 mm
>018F6282
BF230CS10,0 W 220 - 230 V 50/60 Hz -40 - 50 °C Cable 1,00 m IP67 13.5 mm