Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

AR, Compact coils for explosive areas

Ascending Order4 Item(s)
select
select
select
>042N5503
AR024D7,0 W -24,00 V -Cable 3,00 m IP65 -40 - 60 °C 9 mm
>042N5505
AR024D7,0 W -24,00 V -Cable 5,50 m IP65 -40 - 60 °C 9 mm
>042N5515
AR024D4,8 W -24,00 V -Cable 5,50 m IP65 -40 - 60 °C 9 mm
>042N5535
AR230C6,0 W 230 V -50/60 Hz Cable 5,50 m IP65 -40 - 60 °C 9 mm