Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

AM, Compact coils

Ascending Order6 Item(s)
select
select
select
select
>042N0840
AM230C7,5 W 230 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0841
AM240C7,5 W 240 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0842
AM024C7,5 W 24 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0843
AM024D9,5 W -24,00 V -DIN Spade IP00 -40 - 50 °C 9 mm
>042N0845
AM110C7,5 W 110 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0848
AM012D9,5 W -12,00 V -DIN Spade IP00 -40 - 50 °C 9 mm