Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

AC, Compact coils

Ascending Order6 Item(s)
select
select
select
select
>042N0821
AC230C7,0 W 230 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0822
AC240C7,0 W 240 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0823
AC024C7,0 W 24 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0824
AC024D10,0 W -24,00 V -DIN Spade IP00 -40 - 50 °C 9 mm
>042N0825
AC110C7,0 W 110 V -50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0826
AC012D10,0 W -12,00 V -DIN Spade IP00 -40 - 50 °C 9 mm