Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

AB, Compact coils

Ascending Order7 Item(s)
select
select
select
>042N0800
AB230C4,5 W 230 V 50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0801
AB240C4,5 W 240 V 50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0802
AB024C4,5 W 24 V 50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0803
AB024D5,0 W --DIN Spade IP00 -40 - 50 °C 9 mm
>042N0804
AB110C4,5 W 110 V 50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0805
AB012C4,5 W 12 V 50/60 Hz DIN Spade IP00 -40 - 50 °C 9 mm
>042N0806
AB012D5,0 W --DIN Spade IP00 -40 - 50 °C 9 mm