Thermostatic pilot elements - for WVTS
| 6 Item(s) | | | | | | |
| | Spare part | Thermostatic pilot unit | 2.000 mm | 0 - 30 °C | WVTS | |
| | Spare part | Thermostatic pilot unit | 2.000 mm | 25 - 65 °C | WVTS | |
| | Spare part | Thermostatic pilot unit | 2.000 mm | 50 - 90 °C | WVTS | |
| | Spare part | Thermostatic pilot unit | 5.000 mm | 0 - 30 °C | WVTS | |
| | Spare part | Thermostatic pilot unit | 5.000 mm | 25 - 65 °C | WVTS | |
| | Spare part | Thermostatic pilot unit | 5.000 mm | 50 - 90 °C | WVTS | |