Sensor pockets - for temperature switches
| 33 Item(s) | | | | | | | |
| | Accessory | 75 mm | G 1/2 | External | Stainless steel | RT | |
| | Accessory | 465 mm | G 1/2 | External | Brass | KP , RT | |
| | Accessory | 108 mm | R 1/2 | External | Stainless steel | RT | |
| | Accessory | 182 mm | G 1/2 | External | Brass | AVTA , KP , RT | |
| | Accessory | 97 mm | G 1/2 | External | Stainless steel | KP , RT | |
| | Accessory | 112 mm | G 1/2 | External | Brass | KP , RT | |
| | Accessory | 200 mm | G 1/2 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 250 mm | G 1/2 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 330 mm | G 1/2 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 75 mm | G 1/2 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 160 mm | G 1/2 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 75 mm | NPT 1/2-14 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 65 mm | NPT 1/2-14 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 75 mm | G 3/4 | External | Brass | CAS , KPS , MBC , RT | |
| | Accessory | 75 mm | G 1/2 | External | Stainless steel | CAS , KPS , MBC , RT | |