| 15 Item(s) | | | | | | | | |
| | ETM-ON | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 1,0 - 30,0 s | CI 4 | |
| | - | DIN RAIL BASE , DIN RAIL BASE | For separate mounting of clip- | - | - | - | ETB | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 0,5 - 20,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 4,0 - 160,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 0,5 - 20,0 min | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 0,5 - 20,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 4,0 - 160,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 0,5 - 20,0 min | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | OFF-DELAY | - | - | 0,5 - 20,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | OFF-DELAY | - | - | 4,0 - 160,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | OFF-DELAY | - | - | 0,5 - 20,0 min | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | OFF-DELAY | - | - | 0,5 - 20,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | OFF-DELAY | - | - | 4,0 - 160,0 s | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | OFF-DELAY | - | - | 0,5 - 20,0 min | CI 6-50 | |
| | ETB | ELECTRONIC TIMER, CLIP-ON , ELECTRONIC CLIP-ON TIMER | ON-DELAY | - | - | 0,5 - 20,0 s | CI 6-50 | |