| 5 Item(s) | | | | | | | | | | |
| | Spare part | Industrial form | - | Pg 9 | 250 V | 250,00 V | IP65 | 4,5 - 7,0 mm | Opaque | |
| | Spare part | Form A | EN 175301-803 | Pg 11 | 250 V | 250,00 V | IP65 | 6,0 - 9,0 mm | Opaque | |
| | Spare part | Form A | EN 175301-803 | - | 24 V | 24,00 V | IP65 | 6,0 - 8,0 mm | Translucent | |
| | Spare part | Form A | EN 175301-803 | - | 230 V | 230,00 V | IP65 | 6,0 - 8,0 mm | Translucent | |
| | Spare part | Industrial form | - | - | 24 V | 24,00 V | IP65 | 6,0 - 8,0 mm | Translucent | |