| 4 Item(s) | | | | | | | |
| | RAS-D2 Radiator Packs | RAS-D2 Radiator Pack | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional angle valve, lockshield valve, 8/10/15 mm fittings and Allen key for fixing sensor. | Built-in sensor | 8 ° C | 28 ° C | |
| | RAS-D2 Radiator Packs | RAS-D2 Radiator Pack | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional angle valve, lockshield valve, 8/10/15 mm fittings and Allen key for fixing sensor. | Built-in sensor | 8 ° C | 28 ° C | |
| | RAS-D2 Radiator Packs | RAS-D2 Radiator Pack | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 8/10/15 mm fittings and Allen key for fixing sensor. | Built-in sensor | 8 ° C | 28 ° C | |
| | RAS-D2 Radiator Packs | RAS-D2 Radiator Pack | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 8/10/15 mm fittings and Allen key for fixing sensor. | Built-in sensor | 8 ° C | 28 ° C | |