| 5 Item(s) | | | | | | | |
| | RAS-C2 Radiator Pack | RAS-C2 Radiator Pack | Includes RAS-C2 sensor, RA-FS 15 mm bi-directional straight valve and matching lockshield valve. | Built-in sensor | 8 ° C | 28 ° C | |
| | RAS-C2 Radiator Pack | RAS-C2 Radiator Pack | Includes RAS-C2 sensor, RA-FS 8/10 mm bi-directional straight valve and matching lockshield valve. | Built-in sensor | 8 ° C | 28 ° C | |
| | RAS-C2 Radiator Pack | RAS-C2 Radiator Pack | Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve and matching lockshield valve. | Built-in sensor | 8 ° C | 28 ° C | |
| | RAS-C2 Radiator Pack | RAS-C2 Radiator Pack | Includes RAS-C2 sensor, RA-FS 8/10 mm bi-directional angle valve and matching lockshield valve. | Built-in sensor | 8 ° C | 28 ° C | |
| | RAS-C2 Radiator Pack | RAS-C2 Radiator Pack | Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve, matching lockshield valve and two 10 mm push-fit elbows. | Built-in sensor | 8 ° C | 28 ° C | |