| 6 Item(s) | | | | | | | | |
| | MSV-C (brass, measuring nipples) | DN15 | 1.8 m3/h | 16 bar | 1.5 bar | 120 °C | CR brass | |
| | MSV-C (brass, measuring nipples) | DN20 | 3.8 m3/h | 16 bar | 1.5 bar | 120 °C | CR brass | |
| | MSV-C (brass, measuring nipples) | DN25 | 7.0 m3/h | 16 bar | 1.5 bar | 120 °C | CR brass | |
| | MSV-C (brass, measuring nipples) | DN32 | 14 m3/h | 16 bar | 1.5 bar | 120 °C | CR brass | |
| | MSV-C (brass, measuring nipples) | DN40 | 20 m3/h | 16 bar | 1.5 bar | 120 °C | CR brass | |
| | MSV-C (brass, measuring nipples) | DN50 | 47 m3/h | 16 bar | 1.5 bar | 120 °C | CR brass | |