| 22 Item(s) | | | | | | |
| | AB-QM flow limiters | DN10 DN | Without measuring nipples. | 275 l/h l/h | G ½ A | |
| | AB-QM flow limiters | DN15 DN | Without measuring nipples. | 450 l/h l/h | G ¾ A | |
| | AB-QM flow limiters | DN20 DN | Without measuring nipples. | 900 l/h l/h | G 1 A | |
| | AB-QM flow limiters | DN25 DN | Without measuring nipples. | 1700 l/h l/h | G 1¼ A | |
| | AB-QM flow limiters | DN32 DN | Without measuring nipples. | 3200 l/h l/h | G 1½ A | |
| | AB-QM flow limiters | DN10 DN | With measuring nipples. | 275 l/h l/h | G ½ A | |
| | AB-QM flow limiters | DN15 DN | With measuring nipples. | 450 l/h l/h | G ¾ A | |
| | AB-QM flow limiters | DN20 DN | With measuring nipples. | 900 l/h l/h | G 1 A | |
| | AB-QM flow limiters | DN25 DN | With measuring nipples. | 1700 l/h l/h | G 1¼ A | |
| | AB-QM flow limiters | DN32 DN | With measuring nipples. | 3200 l/h l/h | G 1½ A | |
| | AB-QM flow limiters | DN10 LF DN | Low flow version, without measuring nipples. | 150 l/h l/h | G ½ A | |
| | AB-QM flow limiters | DN15 LF DN | Low flow version, without measuring nipples. | 275 l/h l/h | G ¾ A | |
| | AB-QM flow limiters | DN10 LF DN | Low flow version, with measuring nipples. | 150 l/h l/h | G ½ A | |
| | AB-QM flow limiters | DN15 LF DN | Low flow version, with measuring nipples. | 275 l/h l/h | G ¾ A | |
| | AB-QM flow limiters | DN40 DN | With measuring nipples | 7500 l/h l/h | G 2 A | |