Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

EV210B, Direct-operated 2/2-way solenoid valves

6 Item(s)

FAQ

  • Which solenoid valve should I choose, if am not sure about the differential pressure of the application?
  • I assemble air suspension system for cars, does Danfoss have any solenoid valve for this kind of application?
  • I am looking for a gas valve for Argon application for a closed system, which valve could I use?
  • Do you have a solenoid valve for air, 24 V dc and 1/4" thread on both sides?
  • In a open water system, I have an EV210 valve which does not open - what can be wrong?
  • Are your valves certificied for use with water?