Characteristic
|
Value
|
|
Type
|
XSK
|
|
Weight
|
0.086 Kg
|
|
Approval
|
CE: LVD/EMC
|
|
Description
|
Pressure sensor
|
|
EAN number
|
5702428275002
|
|
Electrical connection materials
|
Molex
|
|
Enclosure rating
|
IP66
|
|
Housing
|
52117-0240
|
|
Max overload pressure
|
38.5 bar
|
|
Net weight [kg]
|
0.09 kg
|
|
Output signal
|
4 - 20mA
|
|
Pack size
|
20
|
|
Pack format
|
Industrial pack
|
|
Pressure connection
|
Female flare with depressure pin
|
|
Pressure connection size [mm]
|
1/4 in SAE
|
|
Pressure range [bar]
|
-0.5 - 10 bar
|
|
Pressure range [psig]
|
0 - 145 psig
|
|
Supply voltage [V d.c]
|
10.5 - 28 V d.c.
|
|
Type designation
|
XSK-AC10I-188
|