Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027F2179

Sealing gaskets for flanges versions 1 - 14.

Characteristic

Value

Type Accessory
Weight 0.051 Kg
Dimensions ID x OD x h [in] 2.874 x 3.425 x 0.059 in
Dimensions ID x OD x h [mm] 73 x 87 x 1.5 mm
EAN number 5702422104407
Flange version 13.0
Material specification ASBESTOS FREE
Pack format Multi pack
Product Design Class C
Quantity per pack format 20 PC
Type designation Flange gasket
Used for product MEV 500
Used for product MRV 65
Used for product PM 65
Used for product PMFH 500
Used for product PML 65
Used for product PMLX 65