Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027F2178

Sealing gaskets for flanges versions 1 - 14.

Characteristic

Value

Type Accessory
Weight 0.030 Kg
Dimensions ID x OD x h [in] 2.382 x 2.972 x 0.059 in
Dimensions ID x OD x h [mm] 60.5 x 75.5 x 1.5 mm
EAN number 5702422104308
Flange version 12.0
Flange version 6.0
Material specification ASBESTOS FREE
Pack format Multi pack
Product Design Class C
Quantity per pack format 25 pc
Type designation Flange gasket
Used for product MEV 300
Used for product MRV 50
Used for product NRVA 40 - 50
Used for product PM 50
Used for product PMFH 300
Used for product PMFL 300
Used for product PML 50
Used for product PMLX 50