Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027F2176

Sealing gaskets for flanges versions 1 - 14.

Characteristic

Value

Type Accessory
Weight 0.029 Kg
Dimensions ID x OD x h [in] 1.673 x 2.264 x 0.059 in
Dimensions ID x OD x h [mm] 42.5 x 57.5 x 1.5 mm
EAN number 5702422104636
Flange version 10.0
Flange version 4.0
Material specification ASBESTOS FREE
Pack format Multi pack
Product Design Class C
Quantity per pack format 25 pc
Type designation Flange gasket
Used for product MEV 125
Used for product MRV 32
Used for product NRVA 25 - 32
Used for product PM 32
Used for product PMFH 125
Used for product PMFL 125
Used for product PML 32
Used for product PMLX 32