Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027F2175

Sealing gaskets for flanges versions 1 - 14.

Characteristic

Value

Type Accessory
Weight 0.026 Kg
Dimensions ID x OD x h [in] 1.142 x 1.535 x 0.059 in
Dimensions ID x OD x h [mm] 29 x 39 x 1.5 mm
EAN number 5702422104490
Flange version 3.0
Material specification ASBESTOS FREE
Pack format Multi pack
Product Design Class C
Quantity per pack format 25 pc
Type designation Flange gasket
Used for product MEV 80
Used for product MRV 80
Used for product PMC 1
Used for product PMC 3
Used for product PMFH 80
Used for product PMFL 80