Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027N1040

Characteristic

Value

Type Flange set
Weight 2.912 Kg
Connection size [in] 1 1/2 in
Connection size [mm] 40 mm
Connection standard EN 10220
Connection type Butt weld
EAN number 5702422040323
Flange design Tongue
Flange shape Square
Flange version 7.0
Material specification STEEL
Pack format Multi pack
Parts included 2 flanges
Product Design Class C
Quantity per pack format 4 pc
Used for product EVSA 50
Used for product PHT 200 - 300
Used for product PHTQ 200 - 300