Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027N1025

Characteristic

Value

Type Flange set
Weight 0.980 Kg
Connection size [in] 1 in
Connection size [mm] 25 mm
Connection standard EN 10220
Connection type Butt weld
EAN number 5702422014485
Flange design Tongue
Flange shape Oval
Flange version 2.2
Material specification STEEL
Pack format Multi pack
Parts included 2 flanges
Product Design Class C
Quantity per pack format 12 pc
Used for product PHT 85
Used for product PHTQ 85