Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027L1051

Characteristic

Value

Type Flange set
Weight 1.548 Kg
Connection size [in] 1 5/8 in
Connection standard EN 10220
Connection type Butt weld
EAN number 5702422115984
Flange design Tongue
Flange shape Square
Flange version 5.0
Material specification STEEL
Pack format Multi pack
Parts included 2 flanges
Product Design Class C
Quantity per pack format 10 pc
Used for product 38E
Used for product EVSA 35
Used for product FA 25
Used for product PHT 125
Used for product PHTQ 125