Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027N2002

Characteristic

Value

Type Flange set
Weight 0.819 Kg
Connection size [in] 1 in
Connection size [mm] 25 mm
Connection standard ASME B 16.11
Connection type Socket weld
EAN number 5702428197052
Flange design Tongue
Flange shape Oval
Flange version 3.0
Material specification STEEL
Pack format Single pack
Parts included 2 flanges
Product Design Class C
Quantity per pack format 1 PC
Used for product EVR 20 - 25
Used for product EVR 20-25
Used for product EVRA 20 - 25
Used for product FA 20
Used for product PM 5 - 25
Used for product PMC 5 -20
Used for product PMFH 80
Used for product PMFL 80
Used for product TEA 85
Used for product TEAQ 85
Used for product TEAT 85
Used for product TEVA 85