Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027N1230

Characteristic

Value

Type Flange set
Weight 0.899 Kg
Connection size [in] 1 1/4 IN
Connection size [mm] 32 mm
Connection standard EN 10220
Connection type Butt weld
EAN number 5702422119401
Flange design Tongue
Flange shape Oval
Flange version 3.0
Material specification STEEL
Pack format Multi pack
Parts included 2 flanges
Product Design Class C
Quantity per pack format 12 pc
Used for product EVR 20 - 25
Used for product EVR 20-25
Used for product EVRA 20 - 25
Used for product FA 20
Used for product PM 5 - 25
Used for product PMC 5 -20
Used for product PMFH 80
Used for product PMFL 80
Used for product TEA 85
Used for product TEAQ 85
Used for product TEAT 85
Used for product TEVA 85