Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

027F2127

Characteristic

Value

Type Accessory
Weight 4.700 Kg
Connection size M20
Connection type Thread
EAN number 5702422104810
Pack format Multi pack
Product Design Class C
Quantity per pack format 3 pc
Thread length [in] 2,953 in
Thread length [mm] 75 mm
Type designation Bolt and nut set
Used for product PM 100
Used for product, comments For flange connections