Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

006-1141

Characteristic

Value

Type Accessory
Weight 0.240 Kg
Connection size M12
Connection type Thread
EAN number 5702422110538
Pack format Multi pack
Product Design Class C
Quantity per pack format 72 pc
Thread length [in] 1,772 in
Thread length [mm] 45 mm
Type designation Bolt
Used for product EVRA 20 - 25
Used for product EVSA 25
Used for product PHT 300
Used for product PHT 85
Used for product PM 5 - 40
Used for product, comments For flange connections