Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

016D5100

Characteristic

Value

Type WVTS 100
Weight 38.000 Kg
Body material Cast iron
Charge type Universal
Comments WITHOUT PILOT ELEMENT
Connection Weld flange 4 in
Cv value [gal/min] 144,73
EAN 5702422046295
Kv value [m³/h] 125,00
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium Neutral media
Medium temperature range [°C] -25 - 90 °C
Medium temperature range [°F] -13 - 194 °F
Orifice size 100 mm
Packing format Multi pack
Quantity per packing format 1 pc
Temperature Range [°C] -25 - 90 °C
Temperature range [°F] -13 - 194 °F