Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

003N8247

Characteristic

Value

Type FJVA 15
Weight 1.185 Kg
Approval GOST AN30, RoHS
Body material Brass
Bypass (Ø) [in] 7/128 in
Bypass (Ø) [mm] 1,5 mm
Connection G 1/2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 2,20
EAN 5702423079308
Kv value [m³/h] 1,90
Max. Working Pressure [bar] 16,0 bar
Max. Working Pressure [psig] 232 psig
Medium Neutral media
Medium temperature range [°C] -25 - 130 °C
Medium temperature range [°F] -13 - 266 °F
Orifice size [mm] 15,00 mm
Packing format Multi pack
Product description Thermostatic valve
Quantity per packing format 10 PC
Standard product Yes
Temperature Range [°C] 25 - 65 °C
Temperature range [°F] 77 - 149 °F