Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

003N3301

Characteristic

Value

Type BVTS
Weight 0.835 Kg
Approval CE, GOST AN30, RoHS
Armoring Yes
Body material Brass
Capillary tube gland G 1/2
Capillary tube gland Int/Ext Internal
Capillary tube gland standard ISO 228-1
Capillary tube length [in] 157 9/16 in
Capillary tube length [mm] 4.000 mm
Charge type Universal
Comments OPEN AT 95 °C
Connection G 3/4
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 11,50
EAN 5702423265473
Kv value [m³/h] 2,60
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium Neutral media
Medium temperature range [°C] 5 - 110 °C
Medium temperature range [°F] 41 - 230 °F
Orifice size [mm] 18,00 mm
Packing format Multi pack
Product description Thermostatic valve
Quantity per packing format 6 PC
Sensor pocket conn. size 1/2
Sensor pocket conn. type G
Sensor pocket length min. [in] 5 in
Sensor pocket length min. [mm] 130 mm
Sensor pocket material Brass
Sensor size (Ø x L) [in] 9/16 x 5 1/8 in
Sensor size (Ø x L) [mm] 14.5 x 130 mm
Temperature setting [°C] 95 °C
Temperature setting [°F] 203 °F