Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

003N1144

Characteristic

Value

Type AVTA 10
Weight 1.178 Kg
Approval GOST AN30, RoHS, SZU
Body material Brass
Capillary tube gland G 1/2
Capillary tube gland Int/Ext Internal
Capillary tube gland standard ISO 228-1
Capillary tube length [in] 90 9/16 in
Capillary tube length [mm] 2.300 mm
Charge type Adsorption
Connection G 3/8
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 1,60
EAN 5702423010547
Identical product 003N5056
Kv value [m³/h] 1,40
Max. sensor temperature [°C] 130 °C
Max. sensor temperature [°F] 266,0 °F
Max. Working Pressure [bar] 16,0 bar
Max. Working Pressure [psig] 232 psig
Medium Neutral media
Medium temperature range [°C] -25 - 130 °C
Medium temperature range [°F] -13 - 266 °F
Orifice size [mm] 10,00 mm
Packing format Multi pack
Product description Thermostatic valve
Quantity per packing format 10 PC
Sensor size (Ø x L) [in] 3/8 x 5 29/32 in
Sensor size (Ø x L) [mm] 9.5 x 150 mm
Standard product Yes
Temperature Range [°C] 10 - 80 °C
Temperature range [°F] 50 - 176 °F