Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

017-503766

Characteristic

Value

Type RT4
Weight 0.814 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Approval CCC, CE, GOST AN30, RINA, RMRS
Charge type State Vapour
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 230 V
Contact rating LR=28 A, 400 V
Diff. @ Max. range setting[°C] 1,2 - 4,0 °C
Diff. @ Min. range setting[°C] 1,5 - 7,0 °C
Differential type Adjustable
EAN 5702428003636
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glim lamp No
Max. sensor temperature [°C] 75 °C
Max. sensor temperature [°F] 167,0 °F
Packing format Multi pack
Product description Temperature Control
Quantity per packing format 15 PC
Reset function AUTO
Resistor Incl.
Sensor type Room sensor (B)
Temperature Range [°C] -5 - 30 °C
Temperature range [°F] 23 - 86 °F