Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

060L118466

Characteristic

Value

Type KP78
Weight 0.362 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 150 °F
Approval C UL US, CCC
Capillary tube length [in] 78 3/4 in
Capillary tube length [mm] 2.000 mm
Charge type Adsorption
Contact function SPDT
Contact rating AC1=16 A, 400 V
Contact rating AC15=10 A, 400 V
Contact rating AC3=16 A, 400 V
Contact rating DC13=12 W, 230 V
Contact rating LR=112 A, 400 V
Diff. max. range setting [°C] 7,0 - 16,5 K
Diff. min. range setting [°C] 4,5 - 20,0 K
Differential type Adjustable
EAN 5702423148783
Enclosure rating IP30
Max. sensor temperature [°C] 150 °C
Max. sensor temperature [°F] 302,0 °F
Packing format Multi pack
Quantity per packing format 32 PC
Sensor size (Ø x L) [in] 3/8 x 3 3/8 in
Sensor size (Ø x L) [mm] 9.5 x 85 mm
Sensor type Remote Sensor w.capillary tube
Temperature Range [°C] 30 - 90 °C
Temperature range [°F] 86 - 194 °F