Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

060L413966

Characteristic

Value

Type CAS181
Weight 1.298 Kg
Ambient temperature [°C] -25 - 70 °C
Ambient temperature [°F] -32 - 158 °F
Capillary tube length [in] 78 3/4 in
Capillary tube length [mm] 2.000 mm
Charge type Adsorption
Connection for pocket or hose M 18 x 1.5
Contact function SPDT
Contact rating AC14=0.1 A, 220 V
Contact rating AC15=0.1 A, 220 V
Contact rating DC13=12 W, 125 V
Diff. min. range setting [°C] 2,5 K
Differential type fixed
EAN 5702423158263
Enclosure rating IP67
Factory setting (FS) [°C] 120,0 °C
Max. sensor temperature [°C] 250 °C
Max. sensor temperature [°F] 482,0 °F
Packing format Multi pack
Quantity per packing format 10 PC
Sensor pocket length min. [mm] 75 mm
Sensor size (Ø x L) [in] 1/2 x 2 1/2 in
Sensor size (Ø x L) [mm] 13 x 63 mm
Sensor type Remote Sensor w.armoured tube
Temperature Range [°C] 60 - 150 °C
Temperature range [°F] 140 - 302 °F