Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

060L502066

Characteristic

Value

Type CAS1080
Weight 1.116 Kg
Alarm Signal Rising
Ambient temperature [°C] -25 - 70 °C
Ambient temperature [°F] -32 - 158 °F
Charge type Adsorption
Connection for pocket or hose M 18 x 1.5
Contact function SPDT
Contact rating AC14=0.1 A, 220 V
Contact rating AC15=0.1 A, 220 V
Contact rating DC13=12 W, 125 V
Differential (FS) [°C] 3,0 K
Differential type fixed
EAN 5702423151790
Enclosure rating IP67
Factory setting (FS) [°C] 80,0 °C
Factory setting type Dedicated
Max. sensor temperature [°C] 220 °C
Max. sensor temperature [°F] 428,0 °F
Packing format Multi pack
Quantity per packing format 8 PC
Sensor pocket length min. [mm] 200 mm
Sensor size (Ø x L) [in] 1/2 x 2 1/2 in
Sensor size (Ø x L) [mm] 13 x 63 mm
Sensor type Rigid Sensor
Temperature Range [°C] 70 - 120 °C
Temperature range [°F] 158 - 248 °F