Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

017D004466

Characteristic

Value

Type RT271
Weight 2.003 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ammonia application No
Approval CCC, CE, RINA, RMRS
Capillary tube length [in] 393 11/16 in
Capillary tube length [mm] 10.000 mm
Contact differential [°C] 3 °C
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 230 V
Contact rating LR=28 A, 400 V
Differential range [°C] 0 - 20 °C
Differential range [°F] 0 - 68 °F
EAN 5702428042758
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glim lamp No
Max. sensor temperature [°C] 200 °C
Max. sensor temperature [°F] 392,0 °F
Packing format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Product description Differential Thermostat
Quantity per packing format 8 PC
Reset function AUTO
Sensor size (Ø x L) [in] 3/8 x 7 3/16 in
Sensor size (Ø x L) [mm] 9.5 x 182 mm
Sensor type Cylindrical Remote Sensor
Temperature range [°C] Pe 20 - 100 °C
Temperature range [°F] Pe 70 - 210 °F