Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

084Z8229

Characteristic

Value

Type MBT 5260
Weight 0.142 Kg
Ambient temperature [°C] 125 °C
Ambient temperature, max. [°F] 257 °F
Connection standard ISO 228
Connection type Pipe thread
EAN 5702423128013
Electrical connection DIN 43650/Pg 11
Insert fixed
Insertion length [in] 2 in
Insertion length [mm] 50 mm
IP class IP 65
Output signal Ohm
Packing format Multi pack
Process connection size G 1/2 A
Protection tube diameter [in] 0.32 in
Protection tube diameter [mm] 8,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 PC
Resistance value 1 x Pt 100
Temperature Range [°C] -50 - 200 °C
Temperature range [°F] -58 - 392 °F
Terminals [pcs] 3 PC
Tolerance EN 60751 Class B
Type designation MBT 5260-0000-050-220
Wires [pcs] 2 PC