Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

084Z7253

Characteristic

Value

Type MBT 5116
Weight 0.300 Kg
Ambient temperature [°C] 75 °C
Ambient temperature, max. [°F] 167 °F
Connection standard ISO 228
Connection type Pipe thread
EAN 5702423211753
Electrical connection Slim-line with plug
Insert exchangeable
Insertion length [mm] 80 mm
IP class IP 65
Output signal Ohm
Packing format Multi pack
Process connection size G 1/2 A
Protection tube diameter [in] 0.55 - 0.95 in
Protection tube diameter [mm] 14,0 - 24,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 9 PC
Resistance value 1 x Pt 100
Temperature Range [°C] -50 - 600 °C
Temperature range [°F] -58 - 1112 °F
Terminals [pcs] 3 PC
Tolerance EN 60751 Class B
Type designation MBT 5116-C000-080-0113-030
Wires [pcs] 2 PC