Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

084Z4114

Characteristic

Value

Type MBT 3560
Weight 0.197 Kg
Ambient temperature [°C] 85 °C
Ambient temperature, max. [°F] 185 °F
Connection standard ISO 228
Connection type Pipe thread
EAN 5702423280308
Electrical connection DIN 43650/PG 9
Extension length [in] 1.3 in
Extension length [mm] 33 mm
Insert fixed
Insertion length [in] 2 in
Insertion length [mm] 50 mm
IP class IP 65
Output signal [mA] 4 - 20 mA
Packing format Multi pack
Process connection size 1/2-14 NPT
Protection tube diameter [in] 0.32 in
Protection tube diameter [mm] 8,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
Supply voltage [V] d.c. 10,00 - 30,00 V
Temperature Range [°C] -50 - 200 °C
Temperature range [°F] -58 - 392 °F
Tolerance < ± 1% FS
Transmitter setting range [°C] -50 - 150 °C
Transmitter type Integrated
Type designation MBT 3560-0001-0050-17-415