Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

084Z8183

Characteristic

Value

Type MBT 3260
Weight 0.154 Kg
Ambient temperature [°C] 120 °C
Ambient temperature, max. [°F] 248 °F
Connection material Brass
Connection notes Goldplated
Connection standard ISO 228
Connection type Pipe thread
EAN 5702423101054
Electrical connection DIN 43650, plug PG 9 (IP65)
Insert fixed
Insertion length [in] 10 in
Insertion length [mm] 250 mm
IP class IP 54
Output signal Ohm
Packing format Multi pack
Process connection size G 1/2 A
Protection tube diameter [in] 0.3 in
Protection tube diameter [mm] 7,5 mm
Protection tube material Copper
Quantity per packing format 20 PC
Resistance value 1 x Pt 100
Temperature Range [°C] -50 - 120 °C
Temperature range [°F] -58 - 248 °F
Terminals [pcs] 3 PC
Tolerance EN 60751 Class B
Type designation MBT 3260-0000-250-120
Wires [pcs] 2 PC