Characteristic
|
Value
|
|
Type
|
MBT 153
|
|
Weight
|
0.112 Kg
|
|
Cable length [in]
|
137,80 in
|
|
Cable length [m]
|
3,50 m
|
|
Cable type
|
Silicone
|
|
EAN
|
5702423153411
|
|
Electrical connection
|
Cable
|
|
IP class
|
IP 68/IP 00
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Protection tube diameter [in]
|
0.24 in
|
|
Protection tube diameter [mm]
|
6,0 mm
|
|
Quantity per packing format
|
10 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Temperature Range [°C]
|
-50 - 200 °C
|
|
Temperature range [°F]
|
-58 - 392 °F
|
|
Tolerance
|
EN 60751 Class B
|
|
Type designation
|
MBT 153-2002-0350
|
|
Wires [pcs]
|
4 PC
|