Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

032U162431

Characteristic

Value

Type EV250B
Weight 1.380 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 80 °C
Ambient temperature [°F] 175 °F
Body material DZR brass
Coil BB 230 V a.c. 50 Hz
Coil type BB
Connection G 1
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 8,20
Differential pressure [bar] 0 - 10 bar
Differential pressure [psi] 0,0 - 142,9 psi
EAN 5702423186938
Electrical connection Spade DIN 43650-A
Enclosure rating IP65
Frequency [Hz] 50 HZ
Function N C
Kv value [m³/h] 7,00
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium temperature range [°C] -30 - 140 °C
Medium temperature range [°F] -20 - 285 °F
Number of ways 2/2
Operation Assisted lift operated
Option Clip-on
Orifice size [in] 7/8 in
Orifice size [mm] 22,00 mm
Packing format Multi pack
Power consumption [W] 10,0 W
Quantity per packing format 12 PC
Seal material EPDM
Supply voltage [V] a.c. 230 V
Type designation Solenoid valve