Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

032U380431

Characteristic

Value

Type EV225B
Weight 0.892 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 40 °C
Ambient temperature [°F] 105 °F
Body material DZR brass
Coil BQ 230 V a.c. 50 Hz
Coil type BQ
Connection G 1/2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 2,60
Differential pressure [bar] 0,2 - 10 bar
Differential pressure [psi] 2,9 - 142,9 psi
EAN 5702428472296
Electrical connection Spade DIN 43650-A
Enclosure rating IP65
Frequency [Hz] 50 HZ
Function N C
Kv value [m³/h] 2,20
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium temperature range [°C] -10 - 185 °C
Medium temperature range [°F] 15 - 365 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 3/8 in
Orifice size [mm] 10,00 mm
Packing format Multi pack
Power consumption [W] 10,0 W
Quantity per packing format 8 PC
Seal material PTFE
Supply voltage [V] a.c. 230 V
Type designation Solenoid valve