Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

032U8531

Characteristic

Value

Type EV222B
Weight 4.203 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 60 °C
Ambient temperature [°F] 140 °F
Body material Stainless steel
Connection G 2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 46,80
Differential pressure [bar] 0,3 - 10 bar
Differential pressure [psi] 4,3 - 142,9 psi
EAN 5702423124497
Function N C
Kv value [m³/h] 40,00
Max. Working Pressure [bar] 16,0 bar
Max. Working Pressure [psig] 232 psig
Medium temperature range [°C] 0 - 100 °C
Medium temperature range [°F] 32 - 210 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 2 in
Orifice size [mm] 50,00 mm
Packing format Single pack
Quantity per packing format 1 pc
Seal material FKM
Type designation Solenoid valve