Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

016D6100

Characteristic

Value

Type EV220B
Weight 35.000 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 80 °C
Ambient temperature [°F] 175 °F
Body material Cast iron
Connection Flange 4 in
Connection standard EN 1092-1
Cv value [gal/min] 150,00
Differential pressure [bar] 0,25 - 10 bar
Differential pressure [psi] 3,6 - 142,9 psi
EAN 5702422000853
Function N C
Kv value [m³/h] 130,00
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium temperature range [°C] -25 - 90 °C
Medium temperature range [°F] -15 - 195 °F
Number of ways 2/2
Operation Servo-operated (piston)
Orifice size [in] 4 in
Orifice size [mm] 100,00 mm
Packing format Multi pack
Quantity per packing format 1 pc
Seal material EPDM
Type designation Solenoid valve