Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

032U1260

Characteristic

Value

Type EV220B
Weight 0.718 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 40 °C
Ambient temperature [°F] 104 °F
Body material Brass
Connection G 3/4
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 7,00
Differential pressure [bar] 0,3 - 10 bar
Differential pressure [psi] 4,3 - 142,9 psi
EAN 5702423023790
Function N C
Kv value [m³/h] 6,00
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium temperature range [°C] 0 - 100 °C
Medium temperature range [°F] 32 - 210 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 3/4 in
Orifice size [mm] 18,00 mm
Packing format Multi pack
Quantity per packing format 12 PC
Seal material FKM
Type designation Solenoid valve