Characteristic
|
Value
|
|
Type
|
EV215B
|
|
Weight
|
0.261 Kg
|
|
Actuator system
|
13.5 mm
|
|
Actuator system
|
0.53 in
|
|
Ambient temperature [°C]
|
40 °C
|
|
Ambient temperature [°F]
|
105 °F
|
|
Body material
|
Stainless steel
|
|
Connection
|
G 1/4
|
|
Connection Internal/External
|
Internal
|
|
Connection standard
|
ISO 228-1
|
|
Cv value [gal/min]
|
0,35
|
|
Differential pressure [bar]
|
0 - 10 bar
|
|
Differential pressure [psi]
|
0,0 - 142,9 psi
|
|
EAN
|
5702428462952
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
0,30
|
|
Max. Working Pressure [bar]
|
35,0 bar
|
|
Max. Working Pressure [psig]
|
510 psig
|
|
Medium temperature range [°C]
|
-10 - 185 °C
|
|
Medium temperature range [°F]
|
15 - 365 °F
|
|
Number of ways
|
2/2
|
|
Operation
|
Direct-operated
|
|
Orifice size [in]
|
1/8 in
|
|
Orifice size [mm]
|
3,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
15 PC
|
|
Seal material
|
PTFE
|
|
Type designation
|
Solenoid valve
|